(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Yoke (With Cover) Round Anisotropic Ferrite

Yoke (With Cover) Round Anisotropic Ferrite

Thanks to the cap, attractive power is 3 to 11 times stronger than a magnet alone.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MGY-44

 
Part Number
MGY-44
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.00

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Shape Round Magnet Type (Material) Ferrite Magnet O.D.(Ø) 44
Thickness t(mm) 8 1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part MGY-44 in the Yoke (With Cover) Round Anisotropic Ferrite series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)