(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SR Absorbent Pad (Adhesive-Backed)

SR Absorbent Pad (Adhesive-Backed)

Polyethylene absorbent pad material with excellent rebound resilience. Excellent watertightness, airtightness, and good machinability are the characteristics of this material. Usable as a soundproofing material.
· Classification: absorbent pad / Adhesive, tape: included / Thickness: 5 mm
· Width or OD: 300 mm / Length: 300 mm
· Color: black
· Quantity per pack: 1 PC

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SR5-331T

 
Part Number
SR5-331T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3.06

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Classification Sponge Adhesive/Tape included or not Presence Thickness(mm) 5
Width(Outer diameter when it is round)(mm) 30 Length(mm) 300 Color Black
1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part SR5-331T in the SR Absorbent Pad (Adhesive-Backed) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)