(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CG Rubber With Ridges

CG Rubber With Ridges

Demonstrates antivibration effects due to corrugated shape. Available for soundproofing and skidproofing (safety) applications.
· Classification: rubber
· Quantity per pack: 1 PC
· Specification: corrugated

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CG3-30-3

 
Part Number
CG3-30-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.76

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Classification Rubber Thickness(mm) 3 Width(Outer diameter when it is round)(mm) 300
Length(mm) 300 Color Black 1P Qty.(pcs.) 1
Specifications With lines

Please check the type/dimensions/specifications of the part CG3-30-3 in the CG Rubber With Ridges series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)