(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Floor Keeper

Floor Keeper

[Features]A floor keeper that protects the floor. [Applications]Suitable for commercial facility displays, steel shelves, woodwork furniture, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KFK-1
KFK-2
KFK-3
KFK-4
KFK-5
KFK-11
KFK-13
KFK-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Specifications Color

SGD 8.53

5 Piece(s) 9 Day(s) 32Stationary TypeGray

SGD 9.64

5 Piece(s) 9 Day(s) 42Stationary TypeGray

SGD 14.49

5 Piece(s) 9 Day(s) 62Stationary TypeGray

SGD 5.69

5 Piece(s) 9 Day(s) 25Knock-in typeGray

SGD 6.13

5 Piece(s) 9 Day(s) 32Knock-in typeGray

SGD 4.20

5 Piece(s) 9 Day(s) 28Adhesive TypeBrown

SGD 5.00

5 Piece(s) 9 Day(s) 36Adhesive TypeBrown

SGD 7.10

5 Piece(s) 9 Day(s) 75Adhesive TypeBrown

Loading...

  1. 1

Basic Information

Caster Type Related Components Application Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment Types of Related components Caster Holders
1P Qty.(pcs.) 4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)