(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square type (Square) - Free size rubber leg cap - Rose type

Square type (Square) - Free size rubber leg cap - Rose type

Without scratching the floors, it can be freely used if within the conformance size.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

F4-3401

 
Part Number
F4-3401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.78

10 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods Scratches Prevention Size(mm) 30–40 Color Brown
Number of circuits(months) 1

Please check the type/dimensions/specifications of the part F4-3401 in the Square type (Square) - Free size rubber leg cap - Rose type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)