(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Shape Rubber Foot Cap Hook Display Type

Long Shape Rubber Foot Cap Hook Display Type

Without scratching the floors, it can be freely used if within the conformance size.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FG55-6501

 
Part Number
FG55-6501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 27.91

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods Scratches Prevention Size(mm) 35×50 to 52×65 Color Brown
Number of circuits(months) 4

Please check the type/dimensions/specifications of the part FG55-6501 in the Long Shape Rubber Foot Cap Hook Display Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)