(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

A hook with a sucker

A hook with a sucker

Just set the hook for a powerful hanger.

[Features]
· Home-use hooks apply ultra-strong crimping principles.
· Space-saving design is used for indoors, company office displays, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KQF-45

 
Part Number
KQF-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.10

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Shape Single Hook
Size(mm) 45φ Color White Load Capacity(kg) 0.8
Number of circuits(months) 2 Fixation Method Sucker Type

Please check the type/dimensions/specifications of the part KQF-45 in the A hook with a sucker series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)