(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rubber magnet sheet (magnetized on both sides) for key box

Rubber magnet sheet (magnetized on both sides) for key box

In sizes aligned to the key box, simple mounting to steel surface/no tools required.

[Features]
· Easy mounting on steel surfaces.
· No tools required.
· Mounting and removal is easy

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KBPM-16
KBPM-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)

SGD 15.07

1 Piece(s) 7 Day(s) 165×250×1.6

SGD 20.83

1 Piece(s) 7 Day(s) 240×250×1.6

Loading...

  1. 1

Basic Information

Security ensuring/Disaster prevention goods type Key box

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)