(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Key-box

Key-box

[Features]
· Recommended for control of increased number of keys for crime prevention. Can firmly control large numbers of keys.
· Key box can be used for both wall hanging and portable uses.
· Door firmly closes with powerful neodymium magnet.
· With screws for mounting on and removal from wall.
· With two main body keys.
· With handle for convenient portability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KBP-10
KBP-20
KBP-30
KBP-40
KBP-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Number of name holders
(piece)

SGD 50.61

1 Piece(s) 7 Day(s) 195×282×6010

SGD 67.23

1 Piece(s) 7 Day(s) 195×282×6020

SGD 67.73

1 Piece(s) 7 Day(s) 215×325×6030

SGD 87.26

1 Piece(s) 7 Day(s) 215×325×9040

SGD 110.40

1 Piece(s) 7 Day(s) 250×370×9060

Loading...

  1. 1

Basic Information

Security ensuring/Disaster prevention goods type Key box Accessory Main body key: 2, 3 mounting screws

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)