(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Floor Stopper (Thick-Tipped Type)

Floor Stopper (Thick-Tipped Type)

Includes a magnet, so it can be attached to a door or other surface when not in use to prevent loss. * Quantity: 1 Piece

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DS120-20

 
Part Number
DS120-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.95

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Size(mm) 20×120×45 Color Black
Material Natural Rubber

Please check the type/dimensions/specifications of the part DS120-20 in the Floor Stopper (Thick-Tipped Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)