(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tape

Tape

Tiger tape (orange/fluorescent, yellow/reflective), roll type

[Features]
· Tiger tape (orange/fluorescent, yellow/reflective), roll type.
· Light-up tape for use in a variety of areas.
· Use on schoolbags, umbrellas, helmets, bicycles, motorcycles, and strollers to prevent disaster, encourage safety, and make yourself visible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K4510-2
K4590-1
K4590-2
K883-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Size (Width)
(mm)
Size (Length)
(m)

SGD 46.88

1 Piece(s) 11 Day(s) Yellow (reflection)4510

SGD 106.93

1 Piece(s) 11 Day(s) Orange (fluorescent)9010

SGD 96.32

1 Piece(s) 11 Day(s) Yellow (reflection)9010

SGD 4.39

1 Piece(s) 7 Day(s) Yellow (reflection)201

Loading...

  1. 1

Basic Information

Application Safety and Crime Prevention Shape Roll Type Specifications Adhesive Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)