(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

UNI-Holiday (Isobutylene-Isoprene Rubber (IIR), Silicon Sponge, and Vibration-proof Rubber for Special Application)

Part Number

Configured Part Number is shown.

GC100-1T

 
Part Number
GC100-1T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.50

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods For Vibration Proofing Specifications Anti-vibration/Anti-noise Shape Square
Size(mm) 100 x 100 Color Black Thickness(mm) 1.5
Material Rubber Number of circuits(months) 2 With Adhesion With silicon sponge adhesive tape

Please check the type/dimensions/specifications of the part GC100-1T in the UNI-Holiday (Isobutylene-Isoprene Rubber (IIR), Silicon Sponge, and Vibration-proof Rubber for Special Application) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)