(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUS316 Stainless Steel Double Ferrule Fitting Male Drain Plug

SUS316 Stainless Steel Double Ferrule Fitting Male Drain Plug

[Features]
· Double ferrule type supports a tube with two ferrules, a front ferrule and a back ferrule, and its structure retains high airtightness in a wide range from high pressure to vacuum.
· Product is compatible with tubes and pipes of various standards: Compatible millimeter sizes include φ2 mm - φ25 mm while compatible inch sizes include φ1/16inch - φ1inch, and compatible steel pipe sizes are 6A - 15A.
· The material used is SUS316.
· Max operating pressure is 25.5MPa.
· Operating temperature range is -196 - 360°C (note that this range varies depending on the type of tube used)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DPM-8R-3P

 
Part Number
DPM-8R-3P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 72.64

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components Material SUS316 Applicable Fluid Water / Air / Oil
Connection Thread Type R Connection screw size R 1/2B(15A) Max. Operating Pressure(MPa) 25.5
Surface Treatment No Operating Temperature Range(°C) -196::360

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)