(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Connecting components for thermocouple, thermocouple, vacuum side, socket contact T type

Connecting components for thermocouple, thermocouple, vacuum side, socket contact T type

Socket contact for crimping that can be used on the vacuum / air-side side.
[Features]
・ Copper and constantan available
[Applications]
・ Introducing and removing signals from the vacuum chamber

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SVC16CT
SVC16CU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct Code Body Material

SGD 71.63

1 Piece(s) 10 Day(s) or more 12329Constantan

SGD 71.63

1 Piece(s) 10 Day(s) or more 12328Copper

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Connecting Components for Thermocouple Length L (L1)(mm) 19
Operating Temperature Range(℃) -196~300

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)