(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Connecting components for thermocouple, ceramic beads【120-2,530 Pieces Per Package】

Connecting components for thermocouple, ceramic beads

Insulating ceramic beads that can be used on the vacuum side.
[Applications]
・ Introducing and removing signals from the vacuum chamber

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CB3214
CB4217
CB5123
CB6729
CB8236
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipProduct Code Length C
(mm)

SGD 451.00

2,530 Pieces Per Package

1 Pack(s) 13 Day(s) or more 122753.2

SGD 218.35

1,080 Pieces Per Package

1 Pack(s) 13 Day(s) or more 122764.2

SGD 103.08

570 Pieces Per Package

1 Pack(s) 13 Day(s) or more 122775.1

SGD 61.15

260 Pieces Per Package

1 Pack(s) 10 Day(s) or more 122786.7

SGD 94.69

120 Pieces Per Package

1 Pack(s) 10 Day(s) or more 122798.2

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Connecting Components for Thermocouple Operating Temperature Range(℃) -196~1000
Body Material Steatite ceramic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)