(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Connecting parts for multi-pin MS atmosphere side plug

Connecting parts for multi-pin MS atmosphere side plug

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Outer side plug for multi-pin MS.
· A solder cup shaped socket contact is incorporated.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASP6MS
ASP10MS
ASP14MS
ASP19MS
ASP24MS
ASP37MS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct Code Number of Poles

SGD 82.73

1 Piece(s) 4 Day(s) or more 100156

SGD 90.50

1 Piece(s) 10 Day(s) or more 1000410

SGD 105.17

1 Piece(s) 10 Day(s) or more 1000614

SGD 113.56

1 Piece(s) 10 Day(s) or more 1000819

SGD 138.71

1 Piece(s) 10 Day(s) or more 1001024

SGD 161.76

1 Piece(s) 10 Day(s) or more 1001237

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Connecting Components for Thermocouple Insulator material Synthetic Resin
Sier Material Aluminum Alloy Operating Temperature Range(℃) -55~125

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)