(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Connecting components for coaxial atmosphere side plug

Connecting components for coaxial atmosphere side plug

Air-side plug that can be connected to the coaxial terminal.
[Features]
・ Please choose the ideal item from the manufacturer's extensive lineup
[Applications]
・ Introducing and removing signals from the vacuum chamber

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASP-BNC
ASP-BNC5KV
ASP-LEMO
ASP-MHV
ASP-N
ASP-SHV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct Code Insulator material Sier Material Connecting parts Voltage (DC MAX)
(V)
Current (MAX)
(A)
Operating Temperature Range
(℃)

SGD 18.80

1 Piece(s) 4 Day(s) or more 10017PTFABrass + Nickel PlatingBNC15005-65~165

SGD 100.98

1 Piece(s) 10 Day(s) or more 10001PTFABrass + Nickel PlatingBNC5KV500010-65~165

SGD 42.29

1 Piece(s) 10 Day(s) or more 10186PEEKBrass + Chrome PlatingLEMO25004-50~250

SGD 100.98

1 Piece(s) 10 Day(s) or more 12654PTFABrass + Nickel PlatingMHV500010-65~165

SGD 36.00

1 Piece(s) 10 Day(s) or more 10188PTFABrass + Nickel PlatingN10005-65~165

SGD 89.44

1 Piece(s) 9 Day(s) or more 10002PTFABrass + Nickel PlatingSHV500010-65~165

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Coaxial Connection Components

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)