(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

A high-voltage, low-current compact type, 5 kV/3 A

A high-voltage, low-current compact type, 5 kV/3 A

It is used to introduce large electric currents such as electric power, heaters and lamps.
[Applications]
・ It is used to introduce and take out signals from the vacuum chamber

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

C15K3A2SUS

Part Number
C15K3A2SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 787.56

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Type High voltage / small electrical current Number of Terminals 2 Current (MAX)(A) 3
Voltage (AC)(kV) 3.5 Electrode Material SUS304 Voltage (DC)(kV) 5
Flange Standard ICF Flange Material SUS304 Flange Size (Nominal) 34
Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Product Code 10213

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)