(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coaxial MHV both sides JACK (female)

Coaxial MHV both sides JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Connector for transmission of 50 Ω impedance for 5kV3A high coaxial voltage.
· There are four types of standard connectors viz; single-ended and double-ended grounded type connectors (electrically connected to ground), and single-ended and double-ended floating type connectors (insulated from the ground).
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· MHV plug with vacuum compatible Kapton® cable, outer side plug, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

N25MJ1

Part Number
N25MJ1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 888.16

1 Piece(s) 20 Day(s) or more

Loading...

  1. 1

Basic Information

Type Coaxial Number of Terminals 1 Current (MAX)(A) 3
Voltage (AC)(kV) 3.5 Electrode Material Kovar Voltage (DC)(kV) 5
Flange Standard NW/KF Flange Material SUS304 Flange Size (Nominal) 25
Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Product Code 10236

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)