(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coaxial BNC floating both sides JACK (female)

Coaxial BNC floating both sides JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Connector for transmission of 50 Ω impedance for 1kV3A high coaxial voltage.
· In addition to the four types of connectors that include single-ended and double-ended grounded connectors (electrically connected to the ground), and single-ended and double-ended floating type connectors (insulated from the ground), the standard products also include tip M2 threaded products and 5kV high voltage type products.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· BNC plug with vacuum compatible Kapton® cable, outer side plug, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
C34BJF1
C70BJF1
C70BJF2
C70BJF3
N25BJF1
N40BJF1
N40BJF2
N40BJF3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Terminals Flange Standard Flange Size (Nominal) Product Code

SGD 834.67

1 Piece(s) 4 Day(s) or more 1ICF3410024

SGD 938.47

1 Piece(s) 10 Day(s) or more 1ICF7010036

SGD 1,487.61

1 Piece(s) 10 Day(s) or more 2ICF7010037

SGD 2,015.78

1 Piece(s) 10 Day(s) or more 3ICF7010038

SGD 908.03

1 Piece(s) 4 Day(s) or more 1NW/KF2510310

SGD 917.51

1 Piece(s) 10 Day(s) or more 1NW/KF4010113

SGD 1,466.64

1 Piece(s) 18 Day(s) or more 2NW/KF4010114

SGD 1,994.82

1 Piece(s) 18 Day(s) or more 3NW/KF4010115

Loading...

  1. 1

Basic Information

Type Coaxial Current (MAX)(A) 3 Voltage (AC)(kV) 0.7
Electrode Material Kovar Voltage (DC)(kV) 1 Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)