(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

VP Series Nipple

VP Series Nipple

Click this image to zoom it.

Move the mouse over the image to zoom

  • VP Series Nipple
  • VP Series Nipple
  • VP Series Nipple

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VP5010
VP5016
VP5025
VP5040
VP5050
VP5080
VP5100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPipe O.D.
(mm)
I.D.
(mm)

SGD 67.54

1 Piece(s) 7 Day(s) or more 13.89.8

SGD 72.08

1 Piece(s) 9 Day(s) or more 2016

SGD 78.38

1 Piece(s) 7 Day(s) or more 27.223

SGD 103.58

1 Piece(s) 11 Day(s) or more 42.738.7

SGD 131.86

1 Piece(s) 7 Day(s) or more 60.556.5

SGD 266.79

1 Piece(s) 9 Day(s) or more 89.184.9

SGD 329.65

1 Piece(s) 7 Day(s) or more 114.3110.1

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Nipple Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)