(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ICF Standard, Water Cooling/Gas Intake Device, LF Tube End/Tube End

Part Number

Configured Part Number is shown.

Part Number
ICF34LF1/4TT1
ICF70LF1/4TT1
ICF70LF1/4TT2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard Size Tube Number

SGD 186.29

1 Piece(s) 10 Day(s) or more [34] 341

SGD 205.15

1 Piece(s) 7 Day(s) or more [70] 701

SGD 303.66

1 Piece(s) 7 Day(s) or more [70] 702

Loading...

  1. 1
 

Basic Information

Type Flange Flange Shape Flange With Introduction Pipe Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)