(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ICF Standard Rotation Pierced Flange

Part Number

Configured Part Number is shown.

Part Number
ICF34R17.3B
ICF34R19.1B
ICF70R27.2B
ICF70R34B
ICF70R38B
ICF70R41B
ICF70R42.7B
ICF114R60.5B
ICF114R63.5B
ICF152R101.6B
ICF203R153B
ICF253R203B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard Size Applicable Pipe O.D. Bolt Hole Diameter Length L
(mm)

SGD 43.76

1 Piece(s) 17 Day(s) or more [34] 3417.34.513.2

SGD 43.76

1 Piece(s) 7 Day(s) or more [34] 3419.14.513.2

SGD 75.20

1 Piece(s) 7 Day(s) or more [70] 7027.26.8-

SGD 75.20

1 Piece(s) 10 Day(s) or more [70] 70346.8-

SGD 75.20

1 Piece(s) 10 Day(s) or more [70] 70386.8-

SGD 75.20

1 Piece(s) 17 Day(s) or more [70] 70416.8-

SGD 75.20

1 Piece(s) 7 Day(s) or more [70] 7042.76.8-

SGD 184.19

1 Piece(s) 17 Day(s) or more [114] 11460.58.5-

SGD 184.19

1 Piece(s) 10 Day(s) or more [114] 11463.58.5-

SGD 282.70

1 Piece(s) 17 Day(s) or more [152] 152101.68.5-

SGD 578.22

1 Piece(s) 17 Day(s) or more [203] 2031538.5-

SGD 945.01

1 Piece(s) 17 Day(s) or more [253] 2532038.5-

Loading...

  1. 1
 

Basic Information

Type Flange Flange Shape Standard Flange Type Rotation
Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)