(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adapter (for Self-Aligning Roller Bearings)

Adapter (for Self-Aligning Roller Bearings)

An adapter for facilitating installation and removal when using self-aligning ball bearings with an inner diameter that has tapered holes.
[Features]
·A roller bearing with an inner ring featuring a 2-row raceway groove, an outer ring featuring a spherical raceway surface, and barrel-shaped rolling elements.
·The center of the outer ring raceway surface coincides with the centerline of the bearing.
·It is self-aligning and can also be used when there is tilt of the inner and outer rings due to mounting errors to the housing or deflection of the shaft.
[Applications]
·Ideal for fastening shafts with self-aligning roller bearings with tapered holes.

PDF

Part Number

Configured Part Number is shown.

Adapter (for Self-Aligning Roller Bearing)

Adapter (for Self-Aligning Roller Bearing)

Adapter (for Self-Aligning Roller Bearing)

Dimensions

Dimensional drawing

Dimensional drawing

Main dimensions

d1 35 to 70 mm

Main dimensions
mm
Nominal NumberMounting dimensions
mm
Weight^1)
kg
d1B1d2B2dadbBaDaras(reference)
MinimumMaximumMinimumMinimumMaximumMaximum
35365810LH-22208CK;H308X445057310.189
36581021308CK;H308X4454581.51.50.189
46581022308CK;H2308X4552581.51.50.224
40396511LH-22209CK;H309X495787810.248
39651121309CK;H309X4961591.51.50.248
50651122309CK;H2309X5058591.51.50.28
45427012LH-22210CK;H310X5463108310.303
42701221310CK;H310X5467510020.303
55701222310CK;H2310X5665510020.362
50457512LH-22211EK;H311X60671189.591.51.50.345
457512LH-22211BK;H311X60671191.51.50.345
45751221311K;H311X6073611020.345
59751222311BK;H2311X6171611020.42
55478013LH-22212EK;H312X6572998101.51.50.394
478013LH-22212BK;H312X65729101.51.50.394
47801321312K;H312X6579511820.394
62801322312BK;H2312X6677511820.481
60508514LH-22213EK;H313X7078.58107111.51.50.458
508514LH-22213BK;H313X7078.59111.51.50.458
50851421313K;H313X7085512820.458
65851422313BK;H2313X7284512820.557
65559815LH-22215EK;H315X808912117.5121.51.50.831
559815LH-22215BK;H315X808912121.51.50.831
55981521315K;H315X8097514820.831
73981522315BKH2315X8296514821.05
705910517LH-22216EK;H316X8694.512125.513021.03
5910517LH-22216BK;H316X8694.51213021.03
591051721316K;H316X86103515821.03
781051722316BKH2316X87103515821.28
Part Number
H3026
H308X
H310X
H311X
H312X
H315X
H316X
H317X
H320X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft diameter
(mm)
Dimension d2
(mm)
Dimension B1
(mm)

SGD 120.50

1 Piece(s) 7 Day(s) or more 1011515580

SGD 11.09

1 Piece(s) 4 Day(s) or more 10355836

SGD 13.06

1 Piece(s) 7 Day(s) or more 10457042

SGD 15.24

1 Piece(s) 7 Day(s) or more 10507545

SGD 18.24

1 Piece(s) 4 Day(s) or more 10558047

SGD 31.28

1 Piece(s) 7 Day(s) or more 10659855

SGD 42.40

1 Piece(s) 7 Day(s) or more 107010559

SGD 39.11

1 Piece(s) 7 Day(s) or more 107511063

SGD 61.02

1 Piece(s) 4 Day(s) or more 109013071

Loading...

  1. 1
 

Frequently asked question (FAQ)

Question: How do I stop the product?
Answer: After adjustment with a pin wrench or similar tools, bend the washer flange and hook it into the groove as a rotation stopper.
Be sure to use a dedicated lock nut, washer, or stopper ring.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)