(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Belgotch MODEL34 Dacow-Less Model

Part Number

Configured Part Number is shown.

MODEL34-GI-[50,​75,​100,​150,​200,​250,​300,​350,​400,​500,​600]-[500-6000/10]-H[1,​3,​5,​7,​9,​11,​13]-[A,​B,​C][40,​60,​90]

 
Part Number
MODEL34-GI-[50,​75,​100,​150,​200,​250,​300,​350,​400,​500,​600]-[500-6000/10]-H[1,​3,​5,​7,​9,​11,​13]-[A,​B,​C][40,​60,​90]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Machine Length
(mm)
Motor Output Reduction Ratio

-

1 Piece(s) 16 Day(s) or more 50 ~ 600Constant Speed / Transmission of Speed Controller / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)500 ~ 600040 W / 60W / 90 W1/15 / 1/25 / 1/36 / 1/60 / 1/90 / 1/120 / 1/180

Loading...

  1. 1

Basic Information

Driving Type Head drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)