(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Lateral / Coupling MLXC Series

Lateral / Coupling MLXC Series

[Features]·Allowable torque range 10.01 to 20.00. ·High precision / high durability / backlash 0.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSO.D. A
(φ)
Overall Length W
(mm)
Allowable Torque
(N·m)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg·m2)

Loading...

Basic Information

Feature High accuracy / High durability / Backlash 0 Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Servo Motor / Stepping Motor / Encoder
Allowable Torque Range(N·m) 10.01~20.00 Main Body Material Aluminum Alloy Allowable Lateral Misalignment Range(mm) 0.41~1.0
Allowable Lateral Misalignment(mm) 1.3 Max. Rotational Speed(r/min) 5000 Max. Rotational Speed Range(r/min) 4001~10000
Shaft fixing method (END1 side) Large Clamp Shaft fixing method (END2 side) Large Clamp

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)