(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

316L hanging type general purpose container [STB-316L]

316L hanging type general purpose container [STB-316L]

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Has superior corrosion, pitting, and intergranular corrosion resistance when compared to SUS304 and SUS316.
· Mainly used by manufacturers of pharmaceuticals and cosmetics etc.
· The seal is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
STB-24-316L
STB-30-316L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Inner Height
(mm)

SGD 246.60

1 Piece(s) 9 Day(s) or more 1010240240

SGD 261.18

1 Piece(s) 9 Day(s) or more 1020300300

Loading...

  1. 1
 

Basic Information

Type Open-Top Tanks Agitators None

Frequently asked question (FAQ)

Question: Can the handle be removed?
Answer: No. Removable specifications are available as custom order.
Question: What industries are the product frequently used in?
Answer: The product is used by medical, pharmaceutical, and cosmetics manufacturers.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)