(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blind Gasket With Retainer

Blind Gasket With Retainer

[Features]
・ Since the tube size is displayed on the sleeve, you can check the size at a glance
・ Since the thread section of the nut is silver plated, there is no seizure of the screw
・ Due to a special hardness-increasing treatment, the attachment/detachment and the sealing performance can be stabilized

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UJR-6.35RE-RG
UJR-6.35RE-RG-0
UJR-6.35RE-RG-NI-0
UJR-9.52RE-RG-0
UJR-9.52RE-RG-NI
UJR-9.52RE-RG-NI-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal Dia. Silver plating

SGD 8.58

1 Piece(s) 10 Day(s) or more [Stainless Steel] SUS316L (W Melt)1/4B(8A)Provided

SGD 8.25

1 Piece(s) 4 Day(s) or more [Stainless Steel] SUS316L (W Melt)1/4B(8A)No

SGD 8.58

10 Piece(s) 12 Day(s) Nickel1/4B(8A)No

SGD 14.87

1 Piece(s) 4 Day(s) or more [Stainless Steel] SUS316L (W Melt)3/8B(10A)No

SGD 16.45

1 Piece(s) 10 Day(s) or more Nickel3/8B(10A)Provided

SGD 15.66

1 Piece(s) 10 Day(s) or more Nickel3/8B(10A)No

Loading...

  1. 1

Basic Information

Type Gasket fittings Fitting Shape Gasket (Gasket fittings) Applicable Fluid Water / Steam / Gas that does not corrode fitting parts
Max. Operating Pressure(MPa) 21.5 Operating Temperature Range(℃) -196 ~450

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)