(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Gasket

Gasket

[Features]
・ Since the tube size is displayed on the sleeve, you can check the size at a glance
・ Since the thread section of the nut is silver plated, there is no seizure of the screw
・ Due to a special hardness-increasing treatment, the attachment/detachment and the sealing performance can be stabilized

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UJR-3.2G-NI-0
UJR-6.35G
UJR-6.35G-0
UJR-6.35G-NI
UJR-6.35G-NI-0
UJR-9.52G
UJR-9.52G-0
UJR-9.52G-NI-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal Dia. Silver plating

SGD 4.03

1 Piece(s) 10 Day(s) or more Nickel1/8B(6A)No

SGD 4.18

1 Piece(s) 10 Day(s) or more [Stainless Steel] SUS316L (W Melt)1/4B(8A)Provided

SGD 4.03

1 Piece(s) 10 Day(s) or more [Stainless Steel] SUS316L (W Melt)1/4B(8A)No

SGD 4.35

1 Piece(s) 10 Day(s) or more Nickel1/4B(8A)Provided

SGD 4.18

1 Piece(s) 10 Day(s) or more Nickel1/4B(8A)No

SGD 4.98

1 Piece(s) 10 Day(s) or more [Stainless Steel] SUS316L (W Melt)3/8B(10A)Provided

SGD 5.12

1 Piece(s) 10 Day(s) or more [Stainless Steel] SUS316L (W Melt)3/8B(10A)No

SGD 4.98

1 Piece(s) 10 Day(s) or more Nickel3/8B(10A)No

Loading...

  1. 1

Basic Information

Type Gasket fittings Fitting Shape Gasket (Gasket fittings) Applicable Fluid Water / Steam / Gas that does not corrode fitting parts
Max. Operating Pressure(MPa) 21.5 Operating Temperature Range(℃) -196 ~450

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)