(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Fitting, Straight

Stainless Steel Fitting, Straight

[Features]
· These double-ferrule fittings are made with SUS316 stainless steel to provide a reliable and secure fitting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MCS46-01M
MCS46-02M
MCS46-03M
MCS68-01M
MCS68-02M
MCS68-03M
MCS1012-02M
MCS1012-03M
MCS810-02M
MCS810-03M
MFS-6
MFS-8
MFS-10
MFS-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Type of Related Component Applicable Fluid Connection Type Tube O.D. (mm) D
(Ø)
Connection Thread Type Connection screw size R Surface Treatment Connection Type - Thread Direction

SGD 27.77

1 Piece(s) 4 Day(s) or more 10Fitting-Water / AirScrew⇔Pipe Direction6PTPT1/8No[Extension] Straight Type

SGD 27.77

1 Piece(s) 4 Day(s) or more 10Fitting-Water / AirScrew⇔Pipe Direction6PTPT1/4No[Extension] Straight Type

SGD 37.14

1 Piece(s) 4 Day(s) or more 10Fitting-Water / AirScrew⇔Pipe Direction6PTPT3/8No[Extension] Straight Type

SGD 34.21

1 Piece(s) 4 Day(s) or more 10Fitting-Water / AirScrew⇔Pipe Direction8PTPT1/8No[Extension] Straight Type

SGD 34.21

1 Piece(s) 4 Day(s) or more 10Fitting-Water / AirScrew⇔Pipe Direction8PTPT1/4No[Extension] Straight Type

SGD 40.41

1 Piece(s) 4 Day(s) or more 10Fitting-Water / AirScrew⇔Pipe Direction8PTPT3/8No[Extension] Straight Type

SGD 54.61

1 Piece(s) 8 Day(s) or more 10Fitting-Water / AirScrew⇔Pipe Direction12PTPT1/4No[Extension] Straight Type

SGD 54.61

1 Piece(s) 4 Day(s) or more 10Fitting-Water / AirScrew⇔Pipe Direction12PTPT3/8No[Extension] Straight Type

SGD 40.41

1 Piece(s) 4 Day(s) or more 10Fitting-Water / AirScrew⇔Pipe Direction10PTPT1/4No[Extension] Straight Type

SGD 40.41

5 Piece(s) 9 Day(s) or more 10Fitting-Water / AirScrew⇔Pipe Direction10PTPT3/8No[Extension] Straight Type

SGD 11.62

1 Piece(s) 4 Day(s) or more 10Related Components[Ferrule, Sleeve] Ferrule Monomer (Front/Back Ferrule Sets)--6----

SGD 13.57

1 Piece(s) 4 Day(s) or more 10Related Components[Ferrule, Sleeve] Ferrule Monomer (Front/Back Ferrule Sets)--8----

SGD 15.50

1 Piece(s) 4 Day(s) or more 10Related Components[Ferrule, Sleeve] Ferrule Monomer (Front/Back Ferrule Sets)--10----

SGD 17.83

1 Piece(s) 4 Day(s) or more 10Related Components[Ferrule, Sleeve] Ferrule Monomer (Front/Back Ferrule Sets)--12----

Loading...

  1. 1

Basic Information

Material SUS316

Frequently asked question (FAQ)

Question: Are SUS ferrules sold separately?
Answer: Parts are available for sale.
Question: Are there sizes other than the standard product?
Answer: Please consult us with your required size.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)