(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Best-selling basic switch boasting high precision and wide variety.
· A large breaking capacity of 15A with high accuracy (repeat accuracy is good).
· Basic type of micro switch, and wide variety such as standard type, split contact type, maintenance contact type according to the application.
· Series for ultra small load also in standard type.
· Mold terminal type and drip-proof terminal protective cover with drip-proof property are also available by protecting the terminal part safely.
Japanese Only
Part Number
Configured Part Number is shown.
Z-15EQ21-B
Detector Shape | Plunger Type | Rated Operating Voltage(V) | 125 / 250 | DC rated operating voltage(V) | 8 / 14 / 30 / 125 / 250 |
---|---|---|---|---|---|
Plunger Shape Type | Roller Plunger | Operating Temperature Range(℃) | -25::80 | Acquired Standards | UL / CSA |
Protection Structure | IP00 | Force Required for Push Side O.F.(N) | ~8 | Motion to Switching P.T.(mm) | 0.8 |
Contact Type | Single Pole Double Throw | Mechanical Life(10,000 times) | 30 | Mechanical Operation Frequency(times/min or Less) | 120 |
Rated Conductance Current(A) | 15 | Main Body External Dimension, Width W(mm) | 17.45 | Main Body External Dimension, Length L(mm) | 49.2 |
Current type | AC/DC | Actuator rotational direction | - | Torque necessary for operation(mN/m) | 61300~78500 |
Movement until operation, PT(°) | - | Actuator type | Cross roller push button type (φ12.7 × 4.8/SUS roller) | Specification of Terminal | Soldering/screw clamp terminal (M4) |
Lever mounting position | - | Format standard | - | Lead Wire Drawer Direction | - |
Length of lead wire(m) | - | Movement After the Operation OT(mm) | 3.58 | Operating Position OP(mm) | 33.4±1.2 |
Cable Length(m) | - | Contact spacing(mm) | 1.8 | Contact structure/specification | - |
Mounting format | Panel mounting | Details Type | Normal form | Required force for push side, O.F. (detailed numerical values)(N) | 6.13~7.85 |
How can we improve?
How can we improve?