(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sanitary Fittings welding Parts TE (LTE) -W welding Tees (Low Necked Tees)

Sanitary Fittings welding Parts TE (LTE) -W welding Tees (Low Necked Tees)

Materials: SUS304, SUS316L, Nominal Diameter: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TE-WS1-10S
TE-WS1-15S
TE-WS1-20S
TE-WS1-25S
TE-WS1-30S
TE-WS1-40S
TE-WS3-10S
TE-WS3-15S
TE-WS3-20S
TE-WS3-25S
TE-WS3-30S
TE-WS3-40S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRange of Nominal Outside Diameter Fitting Material Nominal Diameter

SGD 61.04

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS3041S

SGD 64.62

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS3041.5S

SGD 77.54

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS3042S

SGD 118.35

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3042.5S

SGD 147.63

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3043S

SGD 217.67

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3044S

SGD 68.21

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS316L1S

SGD 74.03

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS316L1.5S

SGD 90.47

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS316L2S

SGD 135.91

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L2.5S

SGD 180.44

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L3S

SGD 313.14

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L4S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Tee Connection Type (between Equal Type/Dia. Fittings) Weld-On
Dia., Center Equal Dia. / concentric Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Specifications Weld-On Tees

Frequently asked question (FAQ)

Question: How is the product finished? 
Answer: The interior and exterior are buff polished. Electrolytic polishing is also available upon request.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)