(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sanitary Fitting - Special Part - FSR Different Diameters Ferrule (Sanitary Size)

Sanitary Fitting - Special Part - FSR Different Diameters Ferrule (Sanitary Size)

[Features]
·Direct welding to other sanitary size piping is possible.
·Machined finish.
[Applications]
·Used for piping by welding.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FSR-S1-15S-10S
FSR-S1-20S-10S
FSR-S1-20S-15S
FSR-S1-25S-10S
FSR-S1-25S-15S
FSR-S1-25S-20S
FSR-S1-30S-10S
FSR-S1-30S-20S
FSR-S1-30S-25S
FSR-S1-40S-20S
FSR-S1-40S-30S
FSR-S3-15S-10S
FSR-S3-20S-10S
FSR-S3-20S-15S
FSR-S3-25S-10S
FSR-S3-25S-15S
FSR-S3-25S-20S
FSR-S3-30S-15S
FSR-S3-40S-10S
FSR-S3-40S-15S
FSR-S3-40S-25S
FSR-S3-40S-30S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRange of Nominal Outside Diameter Fitting Material Nominal Diameter

SGD 38.93

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS3041.5SX1S

SGD 46.90

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS3042SX1S

SGD 46.90

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS3042SX1.5S

SGD 61.64

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3042.5SX1S

SGD 61.64

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3042.5SX1.5S

SGD 61.64

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3042.5SX2S

SGD 90.47

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3043SX1S

SGD 90.47

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3043SX2S

SGD 90.47

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3043SX2.5S

SGD 173.41

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3044SX2S

SGD 173.41

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS3044SX3S

SGD 46.90

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS316L1.5SX1S

SGD 55.78

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS316L2SX1S

SGD 55.78

1 Piece(s) 8 Day(s) or more 101.0S~2.0SSUS316L2SX1.5S

SGD 77.54

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L2.5SX1S

SGD 77.54

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L2.5SX1.5S

SGD 77.54

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L2.5SX2S

SGD 108.09

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L3SX1.5S

SGD 189.43

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L4SX1S

SGD 189.43

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L4SX1.5S

SGD 189.43

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L4SX2.5S

SGD 189.43

1 Piece(s) 8 Day(s) or more 102.5S~4.5SSUS316L4SX3S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Reducing/Concentricity

Frequently asked question (FAQ)

Question: Can the product be used in lateral piping with no problems?
Answer: Liquid pooling may result. Please use the eccentric type for lateral piping instead.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)