(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sanitary Fitting, Special Components, 2L-O One Touch Clamp

Sanitary Fitting, Special Components, 2L-O One Touch Clamp

[Features]
·Significantly shortens clamp mounting time and improves work efficiency.
·Ferrule can be connected with one touch.
·Compared to the screw tightening type, there is no galling in the screw part, so it is durable even after repeated use.
·Since there is no wear on the screw part, it is hygienic with almost no metal powder.
·Since it is a lever type, the tightening torque is constant and does not damage the gasket.
·Allowable Pressure Range: 1 MPa or less.
[Applications]
·Ideal for use when connecting ferrules.
·Ideal for places where the number of attachment/detachment is frequent.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
2LO-10S
2LO-15S
2LO-20S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Diameter

SGD 43.86

1 Piece(s) 6 Day(s) or more 101S

SGD 43.86

1 Piece(s) 4 Day(s) or more 101.5S

SGD 34.27

1 Piece(s) 4 Day(s) or more 102S

Loading...

  1. 1

Basic Information

Type Clamp Clamp Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)