(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sanitary Fitting, Special Part, ASF- Ferrule x Arm Lock Adapter

Sanitary Fitting, Special Part, ASF- Ferrule x Arm Lock Adapter

[Features]
In-stock for quick delivery.
· Sizes other than shown in table are available.
· Products made with SUS316L with stronger corrosion resistance are also available to order.
· Special products such as eccentric products, different diameter products, etc. are also available

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ASF-S2-10S-25
ASF-S2-15S-40
ASF-S2-20S-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)
Nominal Diameter

SGD 160.28

1 Piece(s) 13 Day(s) or more 10751SX1B(25A)

SGD 180.41

1 Piece(s) 8 Day(s) or more 10751.5SX1 1/2B(40A)

SGD 195.28

1 Piece(s) 8 Day(s) or more 10722SX2B(50A)

Loading...

  1. 1

Basic Information

Type Standard Body Material Stainless Steel (SUS316) Operating Environment, Applications Standard / Foods・Beverage Equipment

Frequently asked question (FAQ)

Question: Is it possible to manufacture special products such as eccentricity and different diameters?
Answer: Yes. Please specify your requirements.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)