(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pulse Control Motor Type Pick & Place Unit, Medium Type

Pulse Control Motor Type Pick & Place Unit, Medium Type

A cam structure realizes long-term stable transport and a minimum cycle time of 0.3 seconds. Unit capable of providing workpieces more "accurately, stably, and quickly" than cylinders.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
X6304A-C08-AS
X6304A-C08-AS-CHH1
X6304A-C10-AS
X6304A-C10-AS-CHH1
X6306A-C08-AS
X6306A-C08-AS-CHH1
X6306A-C10-AS
X6306A-C10-AS-CHH1
X6308A-C08-AS
X6308A-C08-AS-CHH1
X6308A-C10-AS
X6308A-C10-AS-CHH1
X6310A-C08-AS
X6310A-C08-AS-CHH1
X6310A-C10-AS
X6310A-C10-AS-CHH1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke X × Z Control Motor Chuck holder Fastest Cycle Time
(sec)

SGD 2,751.29

1 Piece(s) 14 Day(s) or more 40×12External input (for Ø8)No0.4

SGD 2,854.14

1 Piece(s) 14 Day(s) or more 40×12External input (for Ø8)Presence (For X9608)0.4

SGD 2,751.29

1 Piece(s) 14 Day(s) or more 40×12External input (for Ø10)No0.4

SGD 2,854.14

1 Piece(s) 14 Day(s) or more 40×12External input (for Ø10)Presence (For X9608)0.4

SGD 2,900.15

1 Piece(s) 14 Day(s) or more 60×15External input (for Ø8)No0.5

SGD 3,003.01

1 Piece(s) 14 Day(s) or more 60×15External input (for Ø8)Presence (For X9608)0.5

SGD 2,900.15

1 Piece(s) 14 Day(s) or more 60×15External input (for Ø10)No0.5

SGD 3,003.01

1 Piece(s) 14 Day(s) or more 60×15External input (for Ø10)Presence (For X9608)0.5

SGD 3,050.63

1 Piece(s) 14 Day(s) or more 80×15External input (for Ø8)No0.6

SGD 3,153.49

1 Piece(s) 14 Day(s) or more 80×15External input (for Ø8)Presence (For X9608)0.6

SGD 3,050.63

1 Piece(s) 14 Day(s) or more 80×15External input (for Ø10)No0.6

SGD 3,153.49

1 Piece(s) 14 Day(s) or more 80×15External input (for Ø10)Presence (For X9608)0.6

SGD 3,197.34

1 Piece(s) 14 Day(s) or more 100×20External input (for Ø8)No0.64

SGD 3,300.19

1 Piece(s) 14 Day(s) or more 100×20External input (for Ø8)Presence (For X9608)0.64

SGD 3,197.34

1 Piece(s) 14 Day(s) or more 100×20External input (for Ø10)No0.64

SGD 3,300.19

1 Piece(s) 14 Day(s) or more 100×20External input (for Ø10)Presence (For X9608)0.64

Loading...

  1. 1

Basic Information

Built-in sensor Vertex, origin and position determination External Sensors No Stay for controller No
Transportable Mass Upper Limit of Fastest Time(g) 80 Maximum Load Capacity(g) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)