(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Screw thread
[Type] Metric coarse application / function prevents loosening prevents loosening details U nut
[Nominal designation of screw thread (M)] 5 6 8 10 12 14 16 20 24
[Material] Steel stainless steel
[Sales unit] Individual (can be purchased as a single unit) boxes, packs
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating chromate plating bright chromate
[Pitch (mm)] 0.8 1 1.25 1.5 1.75 2 2.5 3
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Sales Unit | Surface Treatment (Details) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
SGD 1,274.65 | 3,000 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 5 | [Steel] Steel | Box/package | No | 0.8 | ||
SGD 1,844.28 | 3,000 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 5 | [Steel] Steel | Box/package | [Trivalent Chromate] Trivalent Black | 0.8 | ||
SGD 0.89 | 1 Piece(s) | 4 Day(s) or more | 10 | 5 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 0.8 | |||
SGD 1,274.65 | 3,000 Pieces Per Package | 1 Pack(s) | 13 Day(s) or more | - | 5 | [Steel] Steel | Box/package | [Chromate Plating] Chromate Plating | 0.8 | ||
SGD 3.05 | 1 Piece(s) | 4 Day(s) or more | 10 | 5 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | No | 0.8 | |||
SGD 0.86 | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | [Steel] Steel | Low Quantity (can be purchased from one) | No | 1 | |||
SGD 0.99 | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1 | |||
SGD 0.86 | 1 Piece(s) | 4 Day(s) or more | - | 6 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 1 | |||
SGD 3.31 | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | No | 1 | |||
SGD 1.20 | 1 Piece(s) | 4 Day(s) or more | 10 | 8 | [Steel] Steel | Low Quantity (can be purchased from one) | No | 1.25 | |||
SGD 1.79 | 1 Piece(s) | 4 Day(s) or more | 10 | 8 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | 1.25 | |||
SGD 1.62 | 1 Piece(s) | 4 Day(s) or more | 10 | 8 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.25 | |||
SGD 1.31 | 1 Piece(s) | 4 Day(s) or more | - | 8 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 1.25 | |||
SGD 4.77 | 1 Piece(s) | 4 Day(s) or more | 10 | 8 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | No | 1.25 | |||
SGD 1.30 | 1 Piece(s) | 4 Day(s) or more | 10 | 10 | [Steel] Steel | Low Quantity (can be purchased from one) | No | 1.5 | |||
SGD 1.76 | 1 Piece(s) | 4 Day(s) or more | 10 | 10 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.5 | |||
SGD 1.43 | 1 Piece(s) | 4 Day(s) or more | - | 10 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 1.5 | |||
SGD 6.79 | 1 Piece(s) | 4 Day(s) or more | 10 | 10 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | No | 1.5 | |||
SGD 2.12 | 1 Piece(s) | 4 Day(s) or more | 10 | 12 | [Steel] Steel | Low Quantity (can be purchased from one) | No | 1.75 | |||
SGD 2.87 | 1 Piece(s) | 4 Day(s) or more | 10 | 12 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.75 | |||
SGD 2.31 | 1 Piece(s) | 4 Day(s) or more | - | 12 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 1.75 | |||
SGD 465.91 | 300 Pieces Per Package | 1 Pack(s) | 13 Day(s) or more | - | 12 | [Steel] Steel | Box/package | [Chromate Plating] Black Chromate | 1.75 | ||
SGD 487.88 | 300 Pieces Per Package | 1 Pack(s) | 13 Day(s) or more | 10 | 12 | [Steel] Steel | Box/package | No | 1.75 | ||
SGD 11.17 | 1 Piece(s) | 4 Day(s) or more | 10 | 12 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | No | 1.75 | |||
SGD 4.39 | 1 Piece(s) | 7 Day(s) or more | 10 | 14 | [Steel] Steel | Low Quantity (can be purchased from one) | No | 2 | |||
SGD 17.31 | 1 Piece(s) | 4 Day(s) or more | 10 | 14 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | No | 2 | |||
SGD 379.09 | 125 Pieces Per Package | 1 Pack(s) | 13 Day(s) or more | 10 | 16 | [Steel] Steel | Box/package | No | 2 | ||
SGD 6.69 | 1 Piece(s) | 4 Day(s) or more | 10 | 16 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 2 | |||
SGD 5.43 | 1 Piece(s) | 4 Day(s) or more | - | 16 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 2 | |||
SGD 21.37 | 1 Piece(s) | 4 Day(s) or more | 10 | 16 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | No | 2 | |||
SGD 8.51 | 1 Piece(s) | 4 Day(s) or more | 10 | 20 | [Steel] Steel | Low Quantity (can be purchased from one) | No | 2.5 | |||
SGD 10.16 | 1 Piece(s) | 4 Day(s) or more | 10 | 20 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 2.5 | |||
SGD 423.00 | 72 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | 20 | [Steel] Steel | Box/package | [Chromate Plating] Chromate Plating | 2.5 | ||
SGD 34.19 | 1 Piece(s) | 4 Day(s) or more | 10 | 20 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | No | 2.5 | |||
SGD 83.51 | 1 Piece(s) | 4 Day(s) or more | 10 | 24 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | No | 3 |
Loading...
Thread Type | Metric coarse | Applications, Functions | Stop loosening | Locking Details | U Nut |
---|
How can we improve?
How can we improve?