(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

FA-2540LB/FA-2540LD/FWM-2540LBD Series Small Soft Absorber

FA-2540LB/FA-2540LD/FWM-2540LBD Series Small Soft Absorber

Small size hydraulic type soft absorber. Adjustable type allows the user to choose the suitable choose the suitable effect for the collision speed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FA-B2540LB-C
FA-B2540LD-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOrifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Maximum Equivalent Mass
(kgf)

SGD 384.75

1 Piece(s) 92 Day(s) or more 10Single Orifice10.3500

SGD 384.75

1 Piece(s) 92 Day(s) or more 10Multi-orifice30.7200

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 40
Max. Absorbed Energy(J) 63.7 Operating Environment Copper-based Non-use Full Length(mm) 200.5
Max. Drag Value(N) 3920 Piston Rod Return Force (N)(N) 71.4 or Less Max. Operating Cycle(cycle/min) 60
Maximum absorbed amount of energy per minute(J/min) 637 Operating Temperature Range(°C) -5::70

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)