(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

T Bolt 2303 Small Head

T Bolt 2303 Small Head

[Shape] Square
[Materials] Steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Sales unit] Low Quantity (Available for Purchase from 1pc)
[Application] Standard
[Nominal Thread (M)] 6 8 10 12 14 16 20 24 30 36
[Length L (mm)] 25 32 40 50 50.1 63 63.1 80 80.1 100 100.1 125 125.1 160 160.1 200 200.1 250 250.1 315 315.1 400 500 600 Width (mm) 6 8 10 12 14 16

Part Number

Configured Part Number is shown.

HANH-ST-M20-160-22

Part Number
HANH-ST-M20-160-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 57.82

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Shape Square Thread Nominal (M) 20 Length L (mm) 160
Material Steel Surface Treatment Fabric Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Standard Screw Type Half Thread
Width(mm) 22

Please check the type/dimensions/specifications of the part HANH-ST-M20-160-22 in the T Bolt 2303 Small Head series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)