(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Jack-Point: Plaza Hex With Corrugated Washer【1-200 Pieces Per Package】

Jack-Point: Plaza Hex With Corrugated Washer

[Material] Steel SUS410
[Surface treatment] None, painting, coating, silver, copper, tin plating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SPH25-410-5X25
SPNSND-410-D5-25
SPNSND-410GJB-D5-25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSType Surface Treatment Surface Treatment (Details) Sales Unit Thread ridge type

SGD 104.02

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Screw for corrugated sheet[Paint / Coating] Paint / CoatingBarrel, PassivatedBox/packageSelf-Drilling Screw

SGD 136.03

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10-NoNoBox/packageDrill Screw

SGD 1.09

1 Piece(s) 4 Day(s) or more 10-Silver / copper / tin platedGerman Brown platingLow Quantity (can be purchased from one)Drill Screw

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Length 25 Material SUS410
Mounting Hole Shape No Detailed Shape Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)