(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

DNT Thin Washer LIVE Screw for Steel House【700 Pieces Per Package】

DNT Thin Washer LIVE Screw for Steel House

[Nominal designation (M)] 4.8
[Detailed shape] Flat truss
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] trivalent white
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard
[Length (mm)] 16 19

Part Number

Configured Part Number is shown.

CSPFTRSFDNT-ST3W-D4.8-16

Part Number
CSPFTRSFDNT-ST3W-D4.8-16
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 72.61

700 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4.8 Length L (mm) 16 Detailed Shape Flat truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Flanged Sales Unit Box/package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)