(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SUNLOCK Hex Trimmer

SUNLOCK Hex Trimmer

SUNLOCK is an ideal screw that offers strong tapping with small torque. The cross section of the SUNLOCK screw is non-circular with its three vertices shifting spirally. These two shape features enable smooth screwing with little torque. The female thread is formed with plastic processing, so there are no shavings produced from cutting. In addition, there is a loosening effect because the gap between the male screw and the internal screw is eliminated by the spring-back effect after molding. Plastic processing during formation creates strong female threads and high retention.

Part Number

Configured Part Number is shown.

Part Number
HXNH-410-TPT6-16
HXNH-410-TPT6-20
HXNH-410-TPT6-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L or l (mm)

SGD 0.69

1 Piece(s) 4 Day(s) or more 1016

SGD 0.80

1 Piece(s) 4 Day(s) or more 1020

SGD 0.93

1 Piece(s) 4 Day(s) or more 1025

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Nominal of Thread (M) 6 Detailed Shape Standard
Basic Shape Hex Material SUS410 Surface Treatment No
Tip Shape Flat End

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)