(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

New Cocks SAP-Type Socket

New Cocks SAP-Type Socket

A fitting for gas welding equipment. One-touch connection and safe double-lock system. Maximum safety, ease of use, excellent durability, and high flow rate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SR-01
SR-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Fluids Type of Connection Thread T Minimum Sectional Area
(mm2)
Length L
(mm)

SGD 19.48

1 Piece(s) 8 Day(s) or more 10AirM16 P1.5 Right10.746.9

SGD 20.53

1 Piece(s) 8 Day(s) or more 10Flammable Gas (Acetylene)M16 P1.5 Left16.648.8

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts Female Threaded Plug (Male) / Socket (Female) Socket (female)
Body Material Steel (chrome plating) / brass Seal Material NBR Structure of Valve Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating Temperature Range(°C) -20::120 Max. Operating Pressure(MPa) 0.98
Pressure Resistance(MPa) 1.47 Burst Pressure(Mpa) 3.5 Socket SR Socket

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)