(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Insert Nut (G type)

Insert Nut (G type)

[Type] Insert nut
[Screw nominal designation (M)] 6
[Length] 36.5
[Material] Lead
[Surface treatment] Trivalent chromate
[Surface treatment] (detail) trivalent white
[Sales unit] Individual (available for purchase in units of 1)

Part Number

Configured Part Number is shown.

DNTG-LBC33W-M6-36.5

Part Number
DNTG-LBC33W-M6-36.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 0.72

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Insert nut Thread Nominal (M) 6 Length 36.5
Material Lead Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White
Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)