(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

IT hanger (ITU type)【1-30 Pieces Per Package】

IT hanger (ITU type)

[Features]
・ The main body and roll plate have the same diameter, so installation can be done with the attachment set
・ It can be installed on walls and floors
[Material]Steel, stainless steel
[Surface treatment]None Trivalent chromate
[Applications]
・ Handrail installation / fence strut fixing / bracket fixing / equipment machine base mounting / rack fixing, etc.

Part Number

Configured Part Number is shown.

Part Number
ABIHIT-ST3W-M12-50
ABIHIT-SUS-M6-30
ABIHIT-SUS-M6-50
ABIHIT-SUS-M8-50
ABIHIT-SUS-M8-70
ABIHIT-SUS-M10-70
ABIHIT-SUS-M10-100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Nominal M Length
(mm)
Thread Length
(mm)
Surface Treatment (Details) Sales Unit Drill Diameter
(mm)

SGD 86.50

30 Pieces Per Package

1 Pack(s) 4 Day(s) or more SteelTrivalent Chromate125023Trivalent WhiteBox/package13.5

SGD 3.58

1 Piece(s) 4 Day(s) or more Stainless SteelNo63013NoLow Quantity (can be purchased from one)7.5

SGD 4.21

1 Piece(s) 4 Day(s) or more Stainless SteelNo65033NoLow Quantity (can be purchased from one)7.5

SGD 5.45

1 Piece(s) 4 Day(s) or more Stainless SteelNo85030NoLow Quantity (can be purchased from one)9

SGD 5.71

1 Piece(s) 4 Day(s) or more Stainless SteelNo87050NoLow Quantity (can be purchased from one)9

SGD 7.73

1 Piece(s) 4 Day(s) or more Stainless SteelNo107046NoLow Quantity (can be purchased from one)11

SGD 8.43

1 Piece(s) 4 Day(s) or more Stainless SteelNo1010076NoLow Quantity (can be purchased from one)11

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)