(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carl Bolt Plug

Carl Bolt Plug

Coiled bolt plug that leverages production technology and is made from good quality lead, so it is highly acid resistant and will never corrode.

Part Number

Configured Part Number is shown.

ABBP-ST-M4-25

Part Number
ABBP-ST-M4-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 0.68

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Tin・antimony・electrical lead screw:SWCH10R Surface Treatment Fabric
Nominal M 4 Length(mm) 25 Sales Unit Low Quantity (can be purchased from one)
Head Shape Pan Head

Please check the type/dimensions/specifications of the part ABBP-ST-M4-25 in the Carl Bolt Plug series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)