3 Million Products, 1000 Brands.

20,000 Stock items same day Ship Out Products.

Search by
Category, Brand

Search by Category
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Material Handling & Storage
Safety & General Supplies
Lab & Clean Room Supplies
Press Die Components
Plastic Mold Components

Brand Search
Brand List
Need Help?

Pressed Wing Nuts【5 Pieces Per Package】

Pressed Wing Nuts

[Material] Steel
[Surface treatment] Unichrome plating, Screw thread's
[Type] Metric coarse screw, Usage and functions, hand tightened
[Sales unit] Box / Pack
[Surface treatment] (Details) Unichrome plating
[Nominal designation of thread (M) ] 3 4 5 6 8

Part Number Configured Part Number is shown.

Basic Information

Material Steel Surface Treatment Bright Chromate Plating Thread Type Metric coarse
Applications, Functions Hand tightening Sales Unit Box/package Surface Treatment (Details) Bright Chromate Plating

Configure

Clear All

Specification/Dimensions

  • Nominal of Thread (M)

    • 3
    • 4
    • 5
    • 6
    • 8
  • Material

    • Steel
  • Surface Treatment

    • Bright Chromate Plating
  • Thread Type

    • Metric coarse
  • Applications, Functions

    • Hand tightening
  • Sales Unit

    • Box/package
  • Surface Treatment (Details)

    • Bright Chromate Plating
  • Type

    • PBNPK-STU-M
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 10 Day(s) or Less

Technical Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:(65) 6335 0315 / (65) 6733 7211 FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)
Technical Inquiry