(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F900 Fitting - FINELOK・PURE (Reducing T Union)

F900 Fitting - FINELOK・PURE (Reducing T Union)

F900 fittings manufactured by Fujikin Inc., a company known for superior results where top quality high pressure fittings are called for - FINELOK/PURE (Reducing tee union).
· Material: Stainless steel
· Applicable fluids: Air
· Applicable pipe material: Stainless steel.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
F900-T-12.7-12.7-6.35
F900-T-19.05-19.05-12.7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)

SGD 173.57

1 Piece(s) 19 Day(s) or more 12.76.35

SGD 288.04

1 Piece(s) 22 Day(s) or more 19.0512.7

Loading...

  1. 1

Basic Information

Type Fitting Material SUS316 Applicable Fluid Air
Connection Type Pipe⇔Pipe, different diameters Types of connection, The pipes have different diameter Tee Union Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 16.2 Surface Treatment No Operating Temperature Range (Use at 14.9MPa)(°C) -196::350

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)