(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pneumatic Caster Plate Fixed Type WK (Gold Caster)

Pneumatic Caster Plate Fixed Type WK (Gold Caster)

The product features excellent cushioning performance thanks to its air-filled wheel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WK-2.50-4HL
WK-2.50-4HL-AL
WK-3.00-4HL
WK-3.00-4HL-AL
WK-3.50-5HL
WK-3.50-5HL-AL
WK-61/2X2-4HL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

SGD 119.09

1 Piece(s) 10 Day(s) or more 2921408020014022582

SGD 145.45

1 Piece(s) 10 Day(s) or more 2921408020014022082

SGD 125.93

1 Piece(s) 10 Day(s) or more 3081408020014025682

SGD 221.12

1 Piece(s) 10 Day(s) or more 3081408020014024882

SGD 181.73

1 Piece(s) 10 Day(s) or more 3691609022015029096

SGD 238.98

1 Piece(s) 10 Day(s) or more 3691609022015028696

SGD 144.27

1 Piece(s) 10 Day(s) or more 2371126315110217082

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Round hole
Application Factory facilities / Vertical lift

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)