(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Best selling ø60 steel roller conveyor. Ideal for transport of medium weight, small items. Conveyor length 500 to 3,000 in 10 mm units, roller width 90 to 790 specifiable.
[Features]
· Roller diameter is ø60.5, tube wall thickness t2.3, and minimum roller interval is P75.
· Roller width (nominal) 90W to 990W standard dimensions.
· Configurable sizing (intermediate sizing) is not available.
· Economy product with pressed-in bearings [90 series frame]
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
SGD 391.00 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 325.37 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 296.16 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 292.34 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 416.95 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 346.76 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 310.93 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 286.27 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 482.58 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 386.44 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 343.81 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 314.25 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 523.76 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 407.79 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 333.02 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 325.74 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 568.02 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 449.00 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 363.53 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 328.46 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 638.25 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 491.72 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 392.55 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 540.58 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 447.48 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 372.69 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 325.37 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 580.20 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 474.95 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 397.11 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 340.65 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 640.95 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 531.41 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 438.34 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 372.69 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 682.09 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 555.81 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 459.67 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 391.00 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 750.44 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 613.81 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 502.44 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 424.58 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 839.60 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 637.93 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 548.18 | 1 Piece(s) | 8 Day(s) or more | ||
SGD 634.53 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 569.58 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 468.81 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 409.30 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 670.20 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 607.69 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 491.72 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 433.74 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 777.20 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 633.02 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 546.67 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 482.58 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 850.00 | 1 Piece(s) | 9 Day(s) or more | ||
SGD 668.72 | 1 Piece(s) | 9 Day(s) or more |
Loading...
How can we improve?
How can we improve?